IESNA:LM-63-2002
[TEST]P1445050
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS300-SFPM (3000K-240W-T3)
[LUMINAIRE]XAS300 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 80% (240W)
[MORE]OPTICS - TYPE 3
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]35358
TILT=NONE
1 45292 1 181 25 1 2 0.315 0.46 0
1 1 247.7
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
4865.3 4990.2 5129.5 5284.4 5457.6 5644.8 5853.1 6075.8 6316.3 6575.5
6853.5 7155 7468.3 7810.5 8171.2 8540.5 8916.7 9293.8 9663.8 10025.3
10370.3 10699.8 10999.6 11292.3 11563.2 11822.4 12045.6 12241.6 12418 12603.8
12827.9 13011.3 13144.8 13189.3 13145.6 13022.3 12862.2 12721.7 12642.9 12596.8
12560.9 12520.3 12469.5 12406.3 12329.8 12236.1 12132.3 12023.8 11912.9 11800.5
11680.3 11547.6 11396.9 11229.1 11031.6 10815.3 10562.4 10277.4 9953.5 9609.2
9196.2 8689.6 8089.2 7409.7 6721.1 6076.8 5528.7 5100.1 4758.1 4411.1
3867.6 3018.2 2004.6 1124.4 853.2 587.9 322.6 271.8 237 212.2
190.6 170.2 150.8 130.7 110.9 90.6 69.8 49 28.2 13.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4865.3 4988.6 5122.6 5269 5432.4 5613.5 5812.6 6029.9 6255.8 6505.1
6770.3 7057.2 7357.2 7685.5 8027.6 8378.9 8734.9 9092.4 9449.2 9795
10132.2 10456.2 10756 11049.5 11322.8 11589 11823.9 12033.2 12218.2 12396.2
12608.5 12805.2 12956.7 13039.4 13023.8 12921.6 12787.3 12631.1 12525.8 12469.5
12432.1 12401.6 12368.1 12329.8 12283 12222.9 12151 12071.4 11988.7 11897.3
11802.1 11694.3 11568.7 11426.6 11255.6 11053.4 10822.3 10560.8 10262.6 9934
9570.2 9153.3 8651.3 8090 7482.5 6875.1 6295.1 5761.4 5296.9 4900.5
4499.9 3975.8 3245.4 2352.9 1472.1 826.5 644.9 474.1 303.4 256.2
222.5 193.5 168.8 148 125.5 103.8 82.6 62.2 41.9 21.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4865.3 4977 5096.3 5224.3 5368.6 5525.9 5700.7 5891.2 6093 6313.2
6542.4 6793.4 7057.7 7334.8 7630.3 7933.1 8243.8 8556.9 8872.2 9179.8
9479.6 9770.8 10044 10311 10571 10822.3 11066.7 11300.1 11513.2 11713.1
11917.6 12133.9 12336.8 12506.2 12610.8 12622.6 12557 12452.4 12343.9 12260.3
12215.1 12189.3 12170.6 12148.7 12122.2 12088.6 12046.4 11994.1 11935.6 11862.2
11782.6 11692.8 11592.1 11487.5 11373.5 11246.2 11098.7 10927.7 10730.2 10510.9
10265 9988.6 9679.5 9321.9 8928.5 8481.9 8012 7537.1 7051.3 6568.2
6087.5 5623.7 5151.2 4641.6 4067.7 3430.2 2712.7 2025.7 1489 1073.6
756.2 535.4 317.3 256.1 210.7 157.9 110.9 82.6 57.5 32.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4865.3 4960.4 5053.8 5156.2 5272.5 5395 5534.1 5683.8 5845.5 6017.7
6203.9 6401.1 6607.1 6825.2 7056 7293.9 7541.8 7790.2 8043.2 8295.3
8542 8787.9 9026 9258.7 9481.9 9702.1 9916 10121.3 10329 10530.4
10734.1 10942.6 11147.9 11345.4 11528.8 11667 11746.7 11757.6 11716.2 11664.7
11629.6 11609.3 11608.5 11623.3 11640.5 11652.2 11656.9 11653.8 11640.5 11619.4
11589 11551.5 11504.6 11453.1 11389.1 11311.8 11222 11119 11000.3 10870
10721.6 10549.9 10350.8 10126.8 9875.4 9592 9270.4 8908.2 8506.1 8066.6
7602.1 7131.5 6663.9 6196.1 5712.4 5173.8 4574.2 3808.2 2878.8 1847.6
990.5 755.5 534.2 312.9 268 229.7 191.4 147.4 97.4 51.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4865.3 4936.8 5001 5072 5151.9 5241.4 5337.2 5439.6 5550.4 5668.5
5796.3 5930.5 6074.7 6227.6 6389.1 6554.2 6728.9 6909.9 7095.7 7278.8
7465.7 7653.2 7838.6 8029.1 8209.5 8386.7 8563.1 8741.9 8912.1 9079.1
9245.4 9418.7 9602.2 9798.1 9989.4 10148.6 10289.9 10393 10462.5 10488.2
10479.6 10477.3 10491.3 10514 10542.9 10582.7 10626.4 10674.8 10717.7 10756
10785.7 10812.2 10834.1 10845 10847.3 10842.6 10826.3 10798.1 10752.9 10693.5
10617 10520.2 10410.2 10281.3 10130.7 9963.6 9770.8 9539.7 9279 8968.3
8603.7 8194.6 7734.4 7237.1 6671.9 6064 5379.1 4604.4 3737.4 2819
1951.5 1122.2 812.4 513.7 215.2 166.4 129 95.7 66.5 37.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4865.3 4909 4941.8 4979.4 5023.6 5074.6 5128.3 5186.6 5249.7 5318.8
5392.9 5472.2 5556.9 5646.2 5741.9 5840.1 5944.5 6057.3 6172.9 6290.7
6410.9 6535 6658.7 6787.2 6910.9 7036.2 7166.7 7298 7426.8 7563.2
7703.2 7840.2 7976 8111.9 8266.5 8428.8 8589.6 8721.6 8835.6 8925.3
8984.7 9015.9 9043.2 9078.3 9131.4 9189.2 9247 9306.3 9363.3 9419.5
9471.8 9518.6 9560.8 9595.1 9623.2 9644.3 9657.6 9663.1 9659.2 9644.3
9615.4 9567 9498.3 9420.3 9323.5 9206.4 9074.4 8903.5 8682.5 8413.2
8079.1 7648.2 7142.3 6534.3 5847.6 5074.6 4264.5 3321.9 2275.5 1301.5
662.6 456.4 259.5 211.2 176.9 144 109.6 78.9 54.9 31.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4865.3 4853.9 4854.9 4859.4 4869.5 4885.4 4902.8 4922.6 4947.2 4975.8
5007.6 5041.1 5079.2 5122.3 5171.5 5222.5 5277.1 5334.5 5395.6 5459
5524.8 5591.2 5658.8 5725.5 5792.2 5859.3 5926.7 5995.2 6066.6 6141.1
6219.1 6300 6383.9 6470.1 6559.1 6651 6744.9 6841.2 6939.6 7039.1
7124.1 7191.1 7240.2 7275.2 7308.7 7348.6 7395.2 7442.9 7490.7 7536.5
7580.6 7619.4 7653.9 7684.6 7711.4 7735.3 7757.3 7773.1 7781.3 7783.1
7776.7 7758.2 7726.2 7692.7 7646.2 7581.7 7490.8 7364.3 7180.7 6909.3
6504.4 5953.7 5348.3 4748.4 4179.8 3529.6 2610.9 1692.2 782.5 344.3
241.7 209 183.8 158.6 133.4 109.8 86.1 62.1 39.5 27.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4865.3 4822.9 4793.5 4769 4748.9 4734.9 4722.9 4713.7 4707.6 4703.5
4702.3 4703 4707.5 4714 4723.7 4737.2 4753.7 4771.8 4793.9 4819.1
4846.4 4875.2 4905.6 4935.4 4964.9 4992.3 5021.5 5050.5 5078.4 5108.2
5139.9 5172.6 5208.4 5242.4 5283.6 5327.4 5373.5 5415.2 5456.9 5501.6
5549.1 5603.9 5650.9 5688.2 5722.2 5760.4 5801 5847.6 5898 5952.4
6012.8 6073.6 6131.8 6190.4 6246 6299.6 6354.1 6406.1 6453.9 6494
6533.4 6567.3 6593 6610.4 6617.6 6614.4 6601.7 6560.5 6486.5 6348.6
6108 5755.2 5327 4902.8 4558.6 4246.7 3765.2 2972.5 2119.7 1266.9
427.7 278.1 225.9 186.5 147.4 116.9 90.2 67 46.4 32.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4865.3 4796.7 4740.3 4689.5 4645.7 4605.4 4570.7 4538.8 4509.6 4480
4453.5 4427.6 4406.1 4387.4 4370 4357 4347 4338.3 4332.5 4332
4333.5 4337 4344.4 4352.4 4361.8 4373 4385.9 4398.3 4410.3 4422.4
4436.3 4451.6 4468.1 4484.1 4499.5 4517.6 4539.6 4563.2 4588.1 4615.1
4644.9 4678.9 4715.1 4757 4799.8 4842.9 4885.8 4927.6 4971.8 5018
5063.6 5109 5153.4 5204.7 5261.3 5318.1 5377.4 5443.2 5512.2 5583.9
5655.6 5733.9 5814.5 5895 5969.4 6041.6 6101.7 6162.3 6214.3 6258.6
6284.5 6269.7 6200 6060.9 5870.5 5653.3 5483.7 5346.5 5173.1 4726.2
3803.4 2701.5 1599.6 521.5 346.5 283.2 228.5 173.7 119.5 80.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4865.3 4774.5 4695.9 4625 4561.1 4504.3 4452.2 4399.7 4350.2 4304.7
4264.1 4225.3 4189.6 4156.3 4126.4 4099.5 4075.4 4054.7 4037.6 4022.4
4011.6 4003 3996.2 3992.2 3989.3 3988.8 3988 3988 3989.1 3989.3
3990.1 3993.1 3998.3 4003.3 4010.1 4019.1 4030.6 4046.7 4068.8 4096.6
4128.9 4164.8 4202.2 4243.1 4283.3 4324.3 4364.1 4401.3 4437.4 4471.6
4502.5 4535.1 4568.7 4605.8 4646.7 4693.9 4746.2 4805.1 4869.5 4938.4
5012.3 5093.5 5182.1 5277.6 5382.7 5496.3 5615.1 5741.9 5877.9 6021.7
6173.5 6334.9 6496.5 6664.1 6811 6901.1 6898.5 6781.5 6510.9 6024.5
5228.1 4240 3234.4 2447.8 1878.9 1310 741.7 512.1 282.5 56.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4865.3 4758.8 4664.8 4578.6 4502.6 4432.4 4363.1 4296.5 4236.3 4179.4
4127.4 4079.7 4037.6 3998.7 3964.2 3934.5 3905.6 3881.2 3859.4 3840.9
3825.6 3810.6 3797.5 3788.3 3779.1 3771.2 3763.2 3756.1 3749.9 3746.3
3744.8 3743.7 3743.2 3742.2 3742.2 3745.5 3755 3771 3794.2 3819.9
3849 3877.9 3904.6 3928.4 3950.2 3969.3 3985.7 4001.4 4017.1 4037
4058.9 4085.2 4115.1 4152.1 4192.7 4237.9 4284.3 4334.4 4392.2 4453.4
4520.4 4593.6 4673.6 4756.2 4846.6 4953.2 5083 5231.1 5398.7 5588.9
5797.5 6021.3 6230.5 6453.8 6682.2 6861.8 6969.8 6934.6 6636.3 5922.1
5116.9 4443 3979.5 3725 2821.9 1918.8 1016.5 549.2 411.9 274.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4865.3 4751.2 4647.1 4553.4 4469.3 4388 4310.5 4235.5 4167.5 4102.2
4042.7 3989.1 3943.4 3901.5 3861.8 3828.1 3796.4 3767.6 3742.4 3718.6
3693.9 3668.8 3646 3626.7 3609.6 3597.1 3588.9 3584.1 3583.2 3584.2
3586.8 3591.4 3597.2 3603.3 3610.7 3618.5 3628.6 3639.9 3650.2 3659.5
3670.4 3680.6 3689.9 3698.9 3707.4 3716.8 3726.3 3739.7 3758.3 3779.4
3801.4 3826.2 3855.2 3888.6 3925.6 3967.3 4013.5 4064.5 4118.9 4182.3
4246 4311.9 4383.9 4475.8 4583.7 4706.4 4847.7 5012.7 5188.8 5362.1
5518.1 5663.1 5793.3 5847.1 5728.5 5367.8 4717.9 3820.9 3196.8 3339.8
4078 4343.1 3428.8 2479.9 1531.1 598.3 420.9 243.5 70.7 36.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4865.3 4751.3 4644.5 4548.3 4461.4 4378.7 4296.9 4220 4148.8 4080.8
4019.7 3963.5 3913.1 3867.2 3825.9 3789.3 3755.9 3726.4 3698.6 3670.1
3641 3615.3 3590.7 3570.4 3554.6 3542.9 3535.2 3531.5 3532.3 3536.1
3542 3550.9 3562.6 3576 3588.9 3604.9 3623 3640.8 3660.5 3681.9
3705 3721.7 3740.9 3760.2 3779.6 3797.1 3812.4 3826.7 3834.7 3841.3
3848.4 3855.1 3860.1 3865.6 3877 3894.4 3919.9 3951.8 3994.1 4045.6
4107.9 4183.5 4272.7 4375.9 4498.6 4643.1 4806.6 4983.2 5158.6 5284.9
5398.2 5501.9 5540.1 5387.6 4969.4 4110.4 3103 2425.5 2564.2 3279.7
3780.1 3413.1 2483 1552.8 632.5 506.4 380.3 254.1 128 2.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4865.3 4759.5 4657.4 4564.5 4481.1 4402.2 4323.2 4249.4 4180.5 4115.4
4055.2 4000.9 3950.2 3907.2 3866.7 3829.7 3797.5 3769.3 3744.5 3721.3
3699.9 3679 3661.1 3644.8 3630.8 3620.1 3614.6 3612.8 3614.2 3617.3
3621.3 3624.9 3629.7 3635.8 3642.3 3650 3659.1 3669.3 3678.7 3686.2
3694.3 3703.5 3714 3726.8 3739.1 3751.5 3763.8 3778.8 3798.2 3821.4
3847.5 3876.2 3906.8 3940.1 3976 4016.1 4062 4111.6 4167.4 4226.5
4289.2 4358.7 4439.3 4538.3 4650.7 4776.8 4919.7 5084.1 5262.6 5426.6
5573.1 5711.9 5830.4 5873.8 5713.3 5285.2 4613.6 3759 3263.4 3541
4225.4 4240.5 3131.2 2082.7 1048.9 570.3 395.7 221.1 48 25.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4865.3 4775.5 4685.6 4601.5 4526.8 4455.9 4387 4320.3 4260.8 4201.5
4146.2 4096.5 4051 4008.9 3973.8 3941.1 3911.1 3887 3864.9 3848.6
3835.2 3825.4 3817.3 3810.9 3805.2 3802.6 3800 3796.9 3793.5 3791.7
3789.8 3788.3 3786.5 3786.3 3787.9 3792.6 3803.2 3822.8 3847.5 3877.1
3907.5 3934.1 3960.5 3983.5 4006.8 4027.7 4045.6 4062.5 4080.1 4099.3
4122.9 4150.2 4182.2 4218.7 4261.3 4307.2 4356.5 4411 4470.9 4537.3
4608 4688.8 4772.9 4854.1 4947.4 5062.1 5199.6 5350.4 5520.5 5711.7
5921.9 6137.5 6349.7 6568.6 6769.6 6923.2 6985.5 6903.1 6495.9 5717.6
4846 4068.2 3742.9 3352.6 2478.8 1605 744.4 596.2 448 299.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4865.3 4798 4727.2 4659.9 4598.9 4541.9 4487.2 4433.2 4382.1 4335.7
4292 4251.7 4214.3 4179.8 4148.8 4123 4101.7 4084.7 4069.4 4057
4048.1 4043.1 4039.9 4039.7 4040.2 4040.5 4041.7 4042.6 4044.4 4047.5
4051 4056.5 4061.7 4068.6 4076.4 4086.9 4100 4118.4 4144.9 4176.7
4211.8 4249.5 4289.4 4328.8 4367.2 4405.8 4441 4475.2 4506 4536.7
4566.9 4598.5 4633.9 4672.9 4717.6 4767.9 4824.4 4888.5 4960.3 5037.8
5120.9 5212.2 5309.8 5412.9 5526.9 5645.6 5769.4 5897.2 6033.3 6174.9
6323.7 6476.1 6629.2 6760.2 6821.6 6811 6694.4 6462.3 6086.8 5498.8
4696.9 3721.4 2793.8 2126.7 1459.6 800.2 557.1 314.1 74.9 39.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4865.3 4826.3 4778.7 4733.9 4693.5 4653.5 4618.6 4586.2 4553.2 4521.1
4492.3 4468.4 4448.5 4431.8 4417.5 4406.1 4396.9 4392.6 4391.7 4394.7
4401.7 4412.8 4424.7 4438.3 4454.3 4470 4486 4501.3 4516.9 4530.5
4544.6 4558.4 4571.7 4586.8 4601.5 4620.8 4641 4663.5 4687.7 4713.4
4740.1 4770.4 4803.2 4839.2 4879.8 4925.5 4974.2 5026.6 5079.9 5130.7
5179.2 5225.8 5274 5324.4 5379.6 5438.9 5504.7 5574.7 5647 5718.6
5791.7 5862.2 5933.5 6003.1 6068.7 6132.4 6195.2 6242.2 6267.5 6273.3
6244.5 6172.2 6052.3 5869.8 5662.7 5496.3 5403 5263.9 4818.3 3938.1
2781.1 1624.1 484.6 345.1 288.5 236 183.2 130.5 98.9 67.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4865.3 4856 4837.2 4820.6 4805.4 4792.7 4783.4 4774.8 4768.1 4763.7
4763 4765.6 4772.4 4782.2 4793.7 4807.3 4824.7 4847.1 4871.7 4900.2
4930.7 4964.9 4999.8 5033.8 5067 5100.9 5135.5 5168.2 5202.3 5237.4
5275.2 5315.4 5356.2 5398 5442.9 5492.7 5540.8 5583.1 5623.7 5657.2
5694.3 5726.7 5762.3 5802.9 5846.5 5889.2 5932.4 5981.7 6039.2 6097.6
6157.1 6217.1 6276.8 6335.1 6389.2 6437.2 6484.7 6526.1 6563.4 6597.9
6625.6 6644.3 6653.4 6658.5 6650.5 6627.8 6587.9 6511.7 6388.6 6179.1
5830.7 5377.7 4944.6 4613.1 4322.9 3850.5 3023 2144.9 1266.6 390.6
277.1 225.1 191.1 157.1 123.4 97.1 73.6 52.7 36.6 20.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4865.3 4864 4874.5 4888.8 4904.8 4923.4 4946.7 4970.6 4996.5 5025.1
5057.9 5096.6 5139.3 5183.7 5230.6 5282.4 5339.1 5397.3 5459.6 5525.3
5592.1 5661 5729 5798.3 5866.5 5937.4 6007.2 6080.7 6156.9 6237.6
6321.8 6411.2 6504.4 6603.2 6704.9 6805.9 6898 6989.8 7079.8 7151
7206.2 7253.5 7296.1 7340.5 7387 7433.2 7479.2 7527.5 7569.9 7608.3
7642.1 7671.1 7698.8 7724 7744.4 7759.6 7772.8 7780.5 7783.8 7773.1
7752.7 7732.1 7705.7 7665.7 7609.1 7517.2 7384 7201.9 6926.5 6521
5975.4 5354 4757.1 4191.6 3576.2 2686.2 1645.7 764.3 573 395.5
218 187.2 162.6 138.7 114.6 90 67.6 45.3 23 7.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4865.3 4893.8 4936.1 4983.2 5032.8 5085.6 5142.9 5205.6 5270.5 5339.6
5415.5 5499.1 5587.5 5679.6 5775.7 5875.4 5981.1 6093.6 6208.2 6327
6447.3 6573.4 6699.7 6832.6 6963.1 7093.6 7225.5 7360.2 7498.9 7645.5
7790.1 7947.2 8104.9 8269.6 8428.1 8571.7 8709.1 8824.6 8904.3 8956.6
8983.9 9005 9039.3 9094.7 9154.8 9213.4 9267.3 9319.6 9374.2 9428.1
9478 9520.2 9553.8 9578.7 9593.6 9599.8 9595.1 9581.1 9558.5 9523.3
9470.2 9407 9332.1 9236.8 9123.6 8983.9 8799.6 8567 8288.3 7963.6
7549.5 7027.5 6434.1 5736.7 4993.9 4174.4 3271.5 2264.5 1290.3 645.9
447.9 261 213.5 181.1 150.3 117.6 86.5 61.8 37.3 12.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4865.3 4923.8 4997.1 5077 5163.2 5255.4 5351.8 5456.7 5569.2 5687.7
5813.2 5949.1 6092.8 6248.3 6409.5 6578 6753.4 6938 7123.3 7312.9
7506.8 7702.2 7897.2 8090.8 8282.1 8467.9 8646.6 8830.1 9008.1 9186.9
9374.2 9570.9 9763.8 9946.4 10111.9 10260.3 10370.3 10428.9 10446.1 10446.1
10444.5 10456.2 10478.1 10509.3 10552.2 10604.5 10659.2 10711.5 10756 10793.5
10819.2 10834.8 10844.2 10847.3 10841.1 10823.1 10791.9 10750.5 10688.9 10613.9
10527.3 10425.8 10303.2 10158 9994.8 9801.2 9578 9331.3 9037 8691.9
8298.5 7851.1 7365.3 6802.2 6166.1 5469.3 4721.7 3884.6 2989.6 2134.6
1305.4 662.9 438.3 226.3 177.8 136.7 103.2 73.7 59.5 45.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4865.3 4949.3 5049.2 5158.6 5280.5 5408.8 5547.7 5697.1 5854.8 6026.6
6208.9 6403.2 6609.5 6829.3 7062.1 7300.8 7552.1 7807.4 8069.7 8327.3
8581.1 8830.9 9067.4 9304.7 9528 9746.6 9962.1 10181.4 10404.7 10618.6
10830.2 11051.9 11247 11428.9 11578 11675.6 11706.1 11693.6 11647.5 11596.8
11570.2 11571.8 11590.5 11615.5 11636.6 11650.6 11653 11645.9 11629.6 11606.1
11574.1 11536.7 11490.6 11435.2 11370.4 11296.2 11204.1 11090.9 10955.8 10807.5
10645.9 10469.5 10272.8 10045.6 9773.9 9464 9118.9 8749.7 8348.4 7916.7
7447.5 6959.2 6468.1 5961.6 5436 4858.4 4200.1 3365.8 2297.2 1316.3
647.5 490.6 337.9 290.7 251.7 214 173.7 126.1 69.4 52.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4865.3 4969.6 5091.6 5226.2 5373.5 5536.7 5712.1 5899.9 6101.7 6315.6
6546.3 6797.2 7058.7 7339.3 7631.2 7934.7 8248.5 8571.7 8894.1 9207.2
9508.5 9798.1 10072.1 10336.8 10591.3 10845 11098.7 11342.3 11561.6 11770.9
11975.4 12183.8 12374.3 12508.6 12574.2 12563.2 12499.2 12388.4 12290 12230.7
12197.1 12178.4 12158.8 12137 12112.8 12080.8 12042.5 11996.5 11938.7 11868.4
11787.2 11692 11584.3 11475 11359.4 11231.4 11083.1 10907.4 10703.7 10475.7
10216.6 9919.9 9596.7 9250.1 8858.2 8426.5 7951.1 7468.9 6978.2 6509.5
6058 5590.3 5071.1 4546.8 3987.3 3286.8 2548.5 1932.1 1424.4 1025
782.1 540.1 298.1 244.5 196.6 140.9 103.1 74.6 48.4 22.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4865.3 4984.8 5119.5 5270.7 5436.9 5619 5820.2 6032.7 6260.3 6510.3
6776.6 7064.2 7362.3 7688.9 8026.8 8373.4 8738.8 9105.7 9465.6 9811.4
10145.5 10460.9 10754.4 11048 11328.2 11599.9 11838 12049.6 12235.3 12420.4
12630.4 12822.4 12960.6 13023 13001.2 12897.4 12752.1 12604.6 12509.4 12456.3
12425.1 12398.5 12370.4 12333.7 12288.4 12226 12150.3 12065.2 11973.8 11883.3
11788 11688.1 11564.8 11418 11242.3 11036.2 10807.5 10547.6 10243.1 9909.8
9545.2 9127.5 8635.7 8073.6 7449.4 6848.5 6283.4 5762.3 5306.3 4890.1
4483 3969.9 3237.2 2347.5 1508.3 876.7 686 498.1 310.2 257.7
222.2 192.5 168.7 149.9 126.7 101.7 80.2 59.5 38.8 18.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4865.3 4990.2 5129.5 5284.4 5457.6 5644.8 5853.1 6075.8 6316.3 6575.5
6853.5 7155 7468.3 7810.5 8171.2 8540.5 8916.7 9293.8 9663.8 10025.3
10370.3 10699.8 10999.6 11292.3 11563.2 11822.4 12045.6 12241.6 12418 12603.8
12827.9 13011.3 13144.8 13189.3 13145.6 13022.3 12862.2 12721.7 12642.9 12596.8
12560.9 12520.3 12469.5 12406.3 12329.8 12236.1 12132.3 12023.8 11912.9 11800.5
11680.3 11547.6 11396.9 11229.1 11031.6 10815.3 10562.4 10277.4 9953.5 9609.2
9196.2 8689.6 8089.2 7409.7 6721.1 6076.8 5528.7 5100.1 4758.1 4411.1
3867.6 3018.2 2004.6 1124.4 853.2 587.9 322.6 271.8 237 212.2
190.6 170.2 150.8 130.7 110.9 90.6 69.8 49 28.2 13.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
